IESNA:LM-63-2002
[TEST]P1198998
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-850-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7468
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1034.1 1158.6 1294.9 1430.2 1542.4 1616.5 1653.5 1669.4 1684.4 1704.9
1733.2 1767.2 1811.4 1856.2 1904.6 1970.4 2065.1 2202.9 2406.7 2689.1
3064.2 3559.1 4234.1 5071.6 5611.8 5481.1 5080.4 4528.9 3933.6 3368.7
2791 2153.6 1473.9 866.4 351.4 88.5 0
1034.1 1167.3 1315.5 1469.8 1592.3 1672.5 1712.1 1724 1730.2 1733.2
1741 1751.2 1764.6 1770.3 1788.3 1828.4 1898.9 2011.1 2192.7 2459.7
2819.3 3320.9 4075.6 5184.8 6659.8 7129 6750.3 6301.2 5804.2 5286.7
4523.2 3534.4 2463.3 1499.7 592.2 189.3 0
1034.1 1186.9 1361.8 1540.3 1688 1777.5 1803.2 1787.3 1749.2 1694.1
1633.4 1575.3 1517.7 1464.2 1437.9 1469.3 1606.2 1849 2142.8 2418
2678.8 2982.9 3398.6 3997.9 5145.7 6520.4 6240 5573.7 5136.4 4837
4410.5 3793.7 2963.8 2063 806.7 132.7 0
1034.1 1197.2 1409.6 1604.1 1759.5 1835.1 1833.6 1768.2 1664.8 1555.7
1452.3 1365.9 1299 1259.9 1298.5 1490.4 1817.1 2216.3 2637.7 3081.7
3567.3 4029.8 4471.2 4983.1 5739.9 6706.1 6893.9 6395.9 5837.1 5264.5
4584.4 3671.2 2589.8 1253.8 490.8 55 0
1034.1 1213.1 1419.9 1624.7 1783.1 1859.3 1826.9 1711.6 1566 1449.3
1345.3 1262.5 1203.3 1190 1301.6 1597.4 2036.8 2588.8 3269.4 4096.7
5003.7 5936.4 6868.7 7706.7 8659 9534.6 9756.4 9355.6 8591.6 7572.4
6232.3 4386.9 2847.1 1574.3 759.4 88 0
1034.1 1214.1 1422.5 1624.7 1778 1845.9 1813 1700.8 1556.3 1426.6
1322.7 1241.4 1187.9 1195.6 1351 1699.8 2202.9 2862.5 3700.6 4654.4
5626.7 6578.5 7535.9 8522.7 9638.5 10449.9 10495.6 9855.6 8740.3 7264.8
5722.4 4250.5 2777.6 1615.9 640.5 80.8 0
1034.1 1214.1 1417.4 1612.3 1752.8 1817.1 1809.4 1736.8 1625.2 1502.8
1393.7 1312.4 1256.3 1251.7 1374.1 1680.8 2130.4 2668 3296.2 3992.8
4688.9 5388 6059.9 6734.9 7659.9 8566.4 8808.7 8357.5 7590.4 6591.9
5477 4245.4 3197.4 1904 722.8 63.8 0
1034.1 1200.3 1389.6 1567.1 1695.7 1761.5 1782.6 1770.8 1721.9 1648.4
1566.6 1487.8 1419.9 1383.4 1417.4 1583.5 1885.5 2275 2690.1 3075
3446.4 3772.6 4080.2 4510.3 5328.3 6149.9 6044 5346.3 4702.2 4132.7
3421.7 2571.3 1725 839.1 235.6 28.8 0
1034.1 1199.7 1369 1524.9 1637.5 1700.3 1736.3 1759.5 1771.3 1774.9
1768.7 1751.2 1729.6 1706 1702.4 1744 1871.6 2094.9 2407.7 2763.7
3171.7 3677.9 4346.7 5215.2 6127.8 6299.7 5343.8 4129.6 3037.4 2211.7
1735.8 1268.2 919.9 541.2 150.7 6.2 0
1034.1 1171.4 1313.9 1445.1 1540.8 1598.4 1641.2 1678.2 1712.7 1756.4
1803.7 1851.1 1911.2 1968.9 2047.1 2163.8 2332.1 2572.3 2936.1 3432
4038.1 4741.3 5576.8 6511.1 6846 6352.6 5186.3 3891.9 2628.4 1895.8
1371.6 915.2 551 127.1 3.1 0 0
1034.1 1168.4 1302.1 1415.3 1501.7 1554.2 1592.8 1632.9 1671 1714.7
1768.2 1825.8 1897.4 1975.6 2073.3 2212.7 2405.1 2665.5 3009.1 3449
4018.5 4701.2 5334 5701.3 5631.4 5092.2 4093.1 2969.5 1905.6 1354.6
934.8 586 326.2 71 0 0 0
1034.1 1148.3 1269.7 1368.5 1442.1 1490.4 1523.9 1560.4 1599 1638.6
1688.5 1748.2 1817.6 1894.8 1987.4 2108.8 2271.9 2487.4 2763.2 3146.5
3646 4125.5 4360.6 4279.9 3996.4 3521 2771.9 1875.7 1013 598.3
329.8 147.7 57.1 7.2 0 0 0
1034.1 1136.5 1230.6 1299.5 1351.5 1382.9 1405 1433.8 1459 1483.2
1517.2 1562.4 1615.9 1667.4 1722.4 1789.8 1869.1 1964.2 2081 2197.8
2233.3 2116 1819.2 1470.9 1083 751.6 530.9 383.3 269.1 193.4
130.7 78.2 43.7 19.5 3.6 0 0
1034.1 1107.1 1177.1 1228.5 1258.4 1273.8 1284.6 1289.3 1286.2 1274.3
1256.8 1247.6 1237.3 1212.6 1158.6 1081.4 1001.2 924.5 858.6 813.9
791.3 770.7 742.4 694.5 658 629.7 542.2 439.4 290.2 203.2
145.1 100.8 66.9 28.8 4.1 0 0
1034.1 1077.8 1128.2 1166.3 1186.9 1192 1180.2 1148.3 1096.8 1030
957.9 899.8 861.7 838.6 820.1 792.8 753.7 716.1 686.8 671.4
671.4 675.5 676.5 672.4 642.1 575.2 504.2 456.8 384.8 309.2
224.3 147.1 80.3 31.4 2.1 0 0
1034.1 1054.1 1078.3 1106.1 1126.2 1124.1 1096.8 1043.9 979.5 919.4
869.4 834 813.4 797.9 779.9 752.2 713.1 665.7 619.4 582.9
563.3 565.9 581.9 592.7 588.6 570.5 531.4 468.2 397.7 331.3
269.1 211.4 153.8 89.5 38.6 0 0
1034.1 1022.2 1030 1049.5 1071.1 1081.4 1065.5 1030.5 991.4 956.4
920.9 880.8 839.1 798.5 758.8 717.2 671.4 623 577.2 539.7
506.2 477.9 453.8 438.3 433.7 432.2 423.9 405.4 373.5 328.7
253.6 173.9 96.2 50.9 18.5 0 0
1034.1 1001.2 982.1 986.2 1017.6 1057.7 1089.1 1091.7 1069.6 1034.6
994 945.6 889.5 830.4 774.3 720.8 669.8 620.4 576.2 541.7
516.5 500.1 486.7 470.2 445 405.4 364.2 334.4 307.7 277.8
238.7 184.7 118.8 68.9 22.6 0 0
1034.1 975.9 931.7 925 955.9 1033.6 1116.9 1156 1144.2 1099.9
1046.9 992.9 935.8 872.5 809.3 747.5 689.4 635.9 589.1 553.1
525.8 506.8 499 493.9 482.6 457.9 428 394.1 359.6 319.5
270.6 210.9 155.4 97.7 31.9 0 0
1034.1 951.8 885.4 852.5 868.4 946.6 1061.3 1153.4 1175.6 1137
1072.7 1010.9 953.8 894.1 835 775.8 717.2 660.1 610.2 572.1
540.2 519.1 503.7 497 487.2 469.2 443.5 414.7 383.3 348.3
299.9 238.2 174.9 96.2 29.8 1 0
1034.1 930.2 857.1 813.9 820.1 890 996 1088.6 1140.6 1126.2
1072.1 1010.9 953.8 897.2 841.7 786.1 728.5 671.9 622.5 580.8
545.3 521.2 503.1 492.3 481 460.4 430.1 397.2 364.2 325.7
277.8 215 156.4 83.3 22.6 0 0
1034.1 926 839.1 778.9 767.6 813.9 896.7 991.4 1054.1 1060.3
1026.9 974.9 923.5 875.6 828.3 777.4 723.9 669.8 619.9 577.2
540.7 514.5 491.8 471.3 446.6 410 359.1 299.9 244.4 198.6
153.3 102.4 62.3 31.4 2.6 0 0
1034.1 900.8 793.8 709.5 667.8 669.8 696.1 731.6 759.9 774.8
774.8 756.3 732.6 707.4 679.6 650.3 621.5 590.1 552.5 514
476.9 434.7 391 352.9 314.3 262.4 210.9 173.4 143.5 114.2
83.9 52 24.2 6.7 0 0 0
1034.1 882.3 759.4 657 593.7 566.4 557.7 556.7 553.6 548.9
539.2 520.6 498.5 472.3 441.4 416.2 391.5 372.5 360.1 355
348.3 333.9 310.7 281.4 246.4 209.9 175.9 146.1 117.8 92.1
65.9 37 15.9 2.6 0 0 0
1034.1 873.1 736.2 624.6 551 514.5 495.4 479 460.4 439.9
421.3 406.4 389.5 375.6 359.1 342.6 325.1 302.5 277.3 256.2
234.6 215 198.1 184.7 169.8 151.3 130.7 110.1 88 67.4
45.8 28.8 13.9 0.5 0 0 0
1034.1 865.3 722.3 607.6 530.4 489.3 464 439.9 416.7 393.6
371.4 352.4 334.4 316.4 299.9 284 267 249.5 233.1 215.6
199.1 184.7 171.8 157.9 141.5 127.1 110.6 92.1 71 52.5
38.1 22.6 7.7 0 0 0 0
1034.1 872.5 726.9 610.2 526.8 478.5 446 421.3 400.3 379.7
359.1 339.5 319.5 301.5 285 268.6 251.6 233.1 214.5 195.5
179 165.1 153.3 143 132.7 121.4 106 89 74.1 61.2
47.3 32.4 11.8 0 0 0 0
1034.1 876.7 732.1 613.8 524.8 466.1 431.6 409.5 390 369.4
349.8 330.3 312.8 296.3 280.9 264.4 248 229.5 210.9 192.4
175.9 164.1 154.3 146.1 136.3 123 105 90 78.7 66.9
52.5 35 13.9 4.1 0 0 0
1034.1 876.7 737.7 618.4 523.2 456.3 419.8 398.7 379.2 359.6
338 319.5 303.5 286 269.1 252.1 234.6 217.1 199.6 183.2
169.8 161 152.8 144.1 130.7 112.2 89.5 78.7 67.4 55
40.1 21.1 8.7 2.1 0 0 0
1034.1 894.1 759.9 640 536.1 458.4 417.2 395.1 375.6 359.1
340.1 322.1 304.6 287.6 270.1 253.1 235.6 218.6 202.7 188.3
176.5 167.2 157.9 146.6 130.2 103.9 78.2 67.4 56.6 44.8
31.9 18.5 9.8 4.1 1 0 0
1034.1 904.4 774.8 654.9 547.4 465.6 419.8 395.6 376.6 359.1
341.1 323.6 306.6 289.6 273.2 256.7 239.7 223.3 207.8 194
182.1 172.3 162.1 149.2 131.2 103.9 77.2 66.4 55 43.7
30.4 18 10.3 5.1 2.6 0 0
1034.1 908.5 784.6 667.8 557.7 478.5 421.9 398.2 377.1 362.2
345.2 328.2 311.8 295.3 279.4 263.9 247.5 231 215.6 200.1
187.8 177.5 166.7 154.9 132.7 105.5 81.8 71.5 59.7 47.8
34 20.6 12.3 7.7 4.6 2.1 0
1034.1 937.4 829.3 717.7 607.1 509.8 441.4 403.3 382.8 366.3
351.4 335.9 320.5 305.1 289.1 273.2 257.2 240.8 225.9 211.4
198.6 186.8 174.9 161.5 145.1 124 97.7 83.3 71 58.6
44.8 28.3 17.5 11.3 8.2 4.1 0
1034.1 959 870 770.7 664.7 563.9 479.5 416.2 384.8 366.3
351.4 336.5 321.5 306.1 290.7 274.2 256.7 240.8 225.3 210.9
199.1 186.8 173.9 159.5 143.5 126 106 89 76.7 64.3
51.4 37 19 11.3 7.2 3.6 0
1034.1 979.5 917.3 838.6 750.6 653.9 559.2 468.2 399.2 369.9
352.4 336.5 321.5 306.1 289.6 273.7 256.7 239.7 223.3 205.8
189.3 173.9 159.5 146.1 134.8 121.4 105 87.5 71 58.1
46.8 35 19.5 8.7 4.6 1.5 0
1034.1 1012.5 982.6 936.8 862.8 777.9 693 606.6 494.4 404.4
361.7 341.6 325.1 309.2 293.8 277.8 261.3 244.9 227.9 209.9
192.9 175.9 160.5 146.1 132.2 117.8 102.4 87.5 71 54
41.7 29.3 18.5 9.8 4.6 2.1 0
1034.1 1046.4 1052.6 1046.4 1010.9 955.4 889.5 816.5 722.8 601.9
476.9 384.3 340.1 320 305.1 290.7 275.2 261.9 249 233.6
218.1 199.1 180.1 162.6 148.7 135.3 148.7 155.9 117.8 94.1
62.3 45.8 26.2 12.9 6.2 3.1 0
1034.1 1079.9 1124.6 1161.2 1175.6 1164.2 1127.7 1079.9 1035.1 981.6
899.8 788.7 658.5 525.8 418.3 361.2 344.7 332.3 310.7 291.2
276.3 262.9 243.9 230 242.3 251.6 212 161 97.7 73.1
54.5 39.6 26.8 15.4 7.7 2.6 0
1034.1 1113.8 1197.7 1275.9 1334 1367.5 1369.5 1350.5 1332.5 1326.8
1323.2 1307.8 1277.4 1239.4 1191 1134.9 1064.4 997 973.4 1061.9
1253.8 1436.4 1463.7 1268.7 895.2 530.4 313.3 197 136.3 99.8
75.6 54.5 37 21.1 8.2 2.1 0
1034.1 1146.7 1264.6 1381.3 1479.1 1541.9 1571.7 1582 1592.3 1610.3
1638.1 1674.1 1717.3 1756.9 1796.5 1826.4 1873.7 1958.6 2117 2376.3
2712.8 3077.5 3433.6 3707.3 3739.1 3482.4 2989.6 2335.7 1630.9 1019.2
592.2 352.4 200.6 75.6 23.2 1 0
1034.1 1158.6 1294.9 1430.2 1542.4 1616.5 1653.5 1669.4 1684.4 1704.9
1733.2 1767.2 1811.4 1856.2 1904.6 1970.4 2065.1 2202.9 2406.7 2689.1
3064.2 3559.1 4234.1 5071.6 5611.8 5481.1 5080.4 4528.9 3933.6 3368.7
2791 2153.6 1473.9 866.4 351.4 88.5 0
